IESNA:LM-63-2002
[TEST]P1389029
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-9)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA6C-930-U-T3BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 6xLight Square PACKAGE 90CRI 3000K FIXTURE w/ TYPE III ANGLED BACKLIGHT CONTROL
[LAMP] (84) 3000K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.32A 278.3W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]3000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]21063.9
TILT=NONE
84 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 278.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 64 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 60 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
144.7 172.5 239.3 456.3 1224.3 2081.3 2871.6 3383.6 3890.0 4541.1 5370.3 6227.3 7418.3 8542.4 9488.5 10284.3 11018.9 11736.8 
12499.2 13506.5 14669.6 15765.9 16049.7 15576.7 14786.5 13884.9 13194.8 12616.1 10423.4 6800.5 3255.6 1574.9 834.8 339.5 194.8 
105.7 61.2 0.0 
144.7 178.1 239.3 445.2 1135.3 2048.0 2788.1 3344.6 3890.0 4535.6 5286.8 6249.6 7379.3 8397.7 9360.5 10150.7 10879.8 11564.3 
12343.4 13317.3 14524.9 15649.1 16038.6 15565.6 14725.2 13857.1 13133.6 12527.0 10440.1 6817.2 3322.4 1574.9 840.3 328.3 189.2 
100.2 61.2 0.0 
144.7 172.5 228.2 434.1 1040.7 1886.6 2732.5 3300.1 3845.5 4468.8 5214.5 6160.6 7140.0 8158.4 8998.8 9594.2 10195.3 10929.9 
11770.2 12760.8 14129.8 15704.7 16456.0 16149.9 15153.8 14163.2 13489.8 12938.9 11052.3 7507.3 3856.6 1780.8 845.9 317.2 200.3 
111.3 66.8 0.0 
144.7 172.5 217.0 372.9 896.0 1708.5 2470.9 3138.7 3711.9 4324.1 5042.0 5910.1 6817.2 7718.8 8481.2 9115.6 9544.1 10189.7 
11085.7 12209.8 13779.2 15415.3 16706.4 16773.2 15910.6 14753.1 13990.7 13484.2 11837.0 8865.2 4969.6 2259.4 996.2 361.7 200.3 
128.0 83.5 0.0 
144.7 172.5 211.5 317.2 651.1 1324.5 2092.5 2860.5 3483.8 4073.7 4735.9 5559.5 6427.7 7357.1 8141.7 8820.7 9293.7 9672.1 10234.2 
11158.0 12610.5 14641.8 16561.7 17262.9 16611.8 15437.6 14703.0 14196.6 12616.1 10384.5 6689.2 3044.1 1363.4 506.4 228.2 155.8 
111.3 0.0 
144.7 167.0 200.3 261.6 445.2 862.6 1563.8 2253.9 3021.8 3661.8 4268.4 4958.5 5743.2 6516.7 7412.7 8130.6 8703.8 9126.8 9438.4 
9983.8 10840.8 12387.9 14803.2 16734.2 17235.1 16077.6 15253.9 14636.2 13228.2 11252.6 8503.5 5025.3 2526.6 990.6 350.6 205.9 
150.3 0.0 
144.7 167.0 183.6 222.6 300.5 484.2 840.3 1419.1 2053.5 2754.7 3433.7 4168.3 4802.7 5492.8 6244.0 7012.0 7668.7 8269.7 8720.5 
9182.4 9761.2 10673.9 12131.9 14369.1 16606.3 17385.4 16912.3 16300.2 14124.2 11725.7 9366.1 7496.2 4758.2 2248.3 912.7 
295.0 200.3 0.0 
144.7 161.4 178.1 205.9 256.0 345.0 573.2 946.1 1508.1 2098.0 2760.3 3450.4 4123.7 4802.7 5470.5 6227.3 6884.0 7557.4 8119.5 8687.1 
9271.5 10039.4 11213.7 12950.0 15365.2 17157.2 17507.8 17313.0 15426.5 12732.9 10100.7 8063.8 5810.0 3266.7 1369.0 384.0 
228.2 0.0 
144.7 155.8 172.5 194.8 222.6 272.7 384.0 562.1 907.1 1380.1 1942.2 2537.7 3194.4 3856.6 4552.3 5253.5 5926.8 6622.5 7284.7 7924.7 
8598.1 9393.9 10445.7 11820.3 13595.5 15804.9 16817.7 17129.4 16695.3 14675.2 11898.2 9160.2 6505.6 4240.6 1881.0 623.3 
261.6 0.0 
144.7 155.8 161.4 172.5 178.1 194.8 211.5 244.9 289.4 367.3 495.3 684.5 946.1 1318.9 1753.0 2237.2 2760.3 3378.0 4040.3 4786.0 5592.9 6539.0 
7663.1 9009.9 10562.6 12221.0 13228.2 13873.8 14903.3 14358.0 11898.2 8247.5 4969.6 2610.0 1096.3 322.8 211.5 0.0 
144.7 150.3 150.3 150.3 155.8 155.8 155.8 161.4 155.8 161.4 161.4 167.0 178.1 189.2 222.6 256.0 306.1 372.9 461.9 589.9 751.3 996.2 1324.5 1847.6 
2704.6 4218.3 5509.4 6316.4 7457.2 6377.6 4658.0 3272.3 2153.7 1113.0 322.8 77.9 22.3 0.0 
144.7 144.7 144.7 139.1 139.1 139.1 139.1 133.6 128.0 128.0 128.0 128.0 122.4 116.9 116.9 116.9 122.4 133.6 144.7 161.4 183.6 200.3 228.2 267.1 350.6 595.5 
890.4 1174.2 1914.4 2031.3 1435.8 873.7 506.4 233.7 94.6 39.0 16.7 0.0 
144.7 139.1 139.1 133.6 128.0 128.0 122.4 116.9 111.3 111.3 105.7 100.2 94.6 89.0 77.9 72.3 66.8 66.8 66.8 66.8 66.8 66.8 61.2 61.2 50.1 44.5 44.5 
44.5 55.7 66.8 50.1 44.5 44.5 33.4 22.3 16.7 16.7 0.0 
144.7 133.6 128.0 116.9 111.3 105.7 100.2 89.0 83.5 72.3 61.2 55.7 44.5 39.0 33.4 27.8 22.3 22.3 16.7 11.1 11.1 11.1 5.6 5.6 5.6 5.6 5.6 5.6 5.6 5.6 0.0 0.0 5.6 
5.6 11.1 11.1 11.1 0.0 
144.7 128.0 116.9 105.7 94.6 89.0 77.9 66.8 55.7 44.5 39.0 27.8 22.3 16.7 11.1 5.6 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.6 5.6 
11.1 11.1 0.0 
144.7 122.4 105.7 94.6 83.5 66.8 61.2 50.1 39.0 27.8 22.3 11.1 11.1 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.6 5.6 
11.1 0.0 
144.7 116.9 100.2 83.5 72.3 61.2 44.5 33.4 27.8 16.7 11.1 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.6 
5.6 0.0 
144.7 116.9 94.6 77.9 61.2 50.1 39.0 27.8 22.3 11.1 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.6 
0.0 
144.7 111.3 94.6 72.3 61.2 50.1 33.4 22.3 16.7 11.1 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
144.7 116.9 94.6 72.3 61.2 44.5 33.4 27.8 16.7 11.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
144.7 116.9 94.6 77.9 61.2 44.5 39.0 27.8 22.3 11.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
144.7 116.9 94.6 77.9 61.2 44.5 39.0 27.8 22.3 16.7 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
